HRS 4 A 45 AL ST M BL

Part number
3080934
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Old model code HRS 4 S 45 AL ST M BL
Tightening torque, bolt 55 Nm
Application, clamp Pipe mounting
Temp.-resistance, clamp -60 to +180 °C.
Size DIN 3015 Size 4

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3080934 HRS 4 A 45 AL ST M BL EN
Product information EN

(0.2 MB)