-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 3094511 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | UNF |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | WK10Z-01-C-N-24DG |
Nom. size | 10 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 32 |
Coil | 24 V DC |
Pressure range P [bar] | 0 - 350 |
Connector type | Connection plug acc. to DIN EN 1 |
Product family | WK10Z |
Qmax valves [l/min] | 32 |
Cavity | FC10-4 |
Coil design | 50-1836 |
Valve series | WK10Z-01 |
Actuation | Magnetic |
Function | 4/2 directional valve |
Manual override | None |
Model | Standard |
Type, manual override | No manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WK10Z-01 4/2-Solenoid Directional Valve
Product brochure
EN
(0.34 MB)