DB12120A-011-CExxxx.ENISO4126.6L.110.275

Part number
3109746
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Design Cartridge
Sealing material FKM
Type of installation Metric
Control type Direct-acting
Pmax [bar] 400
Nominal size 12
Flow rate range Q [l/min] 0.000000
Function Poppet valve
Pressure set prod. fam. [bar] 30 - 400
Product family DB12120A
Qmax valves [l/min] 110
Cavity 12120A
Adjustment type Sealed with seal cap
Standard Release valve CE+TÜV
Version CE + TÜV type approved
Additional function None
Pressure setting CE [bar, l/min] 275BAR,110L/MIN

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DB12120A-CE-UKCA Safety valve - direct-acting
Product brochure EN

(0.66 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)