-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5976-00001 | Download 0 MB |
[ "DA" ] | PRO5976-00001 | Download 0 MB |
[ "DE" ] | PRO5976-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5976-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5976-00001 | Download 0 MB |
[ "EN" ] | PRO5976-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5976-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5976-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5976-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5976-00001 | Download 0 MB |
[ "ES" ] | PRO5976-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5976-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5976-00001 | Download 0 MB |
[ "FI" ] | PRO5976-00001 | Download 0 MB |
[ "FR" ] | PRO5976-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5976-00001 | Download 0 MB |
[ "HU" ] | PRO5976-00001 | Download 0 MB |
[ "IT" ] | PRO5976-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5976-00001 | Download 0 MB |
[ "JA" ] | PRO5976-00001 | Download 0 MB |
[ "KO" ] | PRO5976-00001 | Download 0 MB |
[ "NL" ] | PRO5976-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5976-00001 | Download 0 MB |
[ "NO" ] | PRO5976-00001 | Download 0 MB |
[ "PL" ] | PRO5976-00001 | Download 0 MB |
[ "PT" ] | PRO5976-00001 | Download 0 MB |
[ "SV" ] | PRO5976-00001 | Download 0 MB |
[ "TR" ] | PRO5976-00001 | Download 0 MB |
[ "DE" ] | PRO5252-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5207-00001 | Download 0 MB |
[ "DA" ] | PRO5207-00001 | Download 0 MB |
[ "DE" ] | PRO5207-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5207-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5207-00001 | Download 0 MB |
[ "EN" ] | PRO5207-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5207-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5207-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5207-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5207-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5207-00001 | Download 0 MB |
[ "ES" ] | PRO5207-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5207-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5207-00001 | Download 0 MB |
[ "FI" ] | PRO5207-00001 | Download 0 MB |
[ "FR" ] | PRO5207-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5207-00001 | Download 0 MB |
[ "HU" ] | PRO5207-00001 | Download 0 MB |
[ "IT" ] | PRO5207-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5207-00001 | Download 0 MB |
[ "JA" ] | PRO5207-00001 | Download 0 MB |
[ "KO" ] | PRO5207-00001 | Download 0 MB |
[ "NL" ] | PRO5207-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5207-00001 | Download 0 MB |
[ "NO" ] | PRO5207-00001 | Download 0 MB |
[ "PL" ] | PRO5207-00001 | Download 0 MB |
[ "PT" ] | PRO5207-00001 | Download 0 MB |
[ "SV" ] | PRO5207-00001 | Download 0 MB |
[ "TR" ] | PRO5207-00001 | Download 0 MB |
Part number | 3117647 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | Metric |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | WKM08130C-01M-C-N-12DG |
Nominal size | 8 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 25 |
Coil | 12 V DC |
Pressure range P [bar] | 0 - 350 |
Connector type | Plug acc. to DIN EN 175301-803 |
Product family | WKM08130C |
Qmax valves [l/min] | 25 |
Cavity | 08130 |
Coil design | 40-1836 |
Valve series | WKM08130C-01 |
Actuation | Magnetic |
Function | 3/2 directional valve |
Manual override | Yes |
Model | Standard |
Type, manual override | Push override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media