-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 3123765 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | UNF |
Control type | Direct-acting |
Pmax [bar] | 420 |
Object designation | DB08A-01-C-N-180V130 |
Nominal size | 8 |
Pressure setting range [bar] | 10 - 124 |
Flow rate range Q [l/min] | 0.000000 |
Function | Poppet valve |
Pressure set prod. fam. [bar] | 5 - 345 |
Product family | DB08A |
Qmax valves [l/min] | 38 |
Cavity | FC08-2 |
Adjustment type | Tool |
Standard | Release valve |
Pressure setting [bar] | 90 |
Version | None |
Additional function | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DB08A-01 Pressure Relief Valve
Product brochure
EN
(0.26 MB)