-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Suppl. equipment, fluid-side | No additional equipment |
---|---|
Preferred models | No |
Piston diameter (Øi) | 180 - 0 |
Supplementary equipment | No monitoring device |
Material of cyl. Jacket, end cap | Carbon steel |
Material Seals + piston seal | PUR |
Material of piston | Carbon steel |
Nominal volume | 10 - 0 |
Piston design type | 0.8 m/s (piston 3) |
Series | 210 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)
SK Operating Instructions
Operating/maintenance instructions
EN
(3.22 MB)
SK Assembly and repair instructions
Operating/maintenance instructions
EN
(3.5 MB)
Hydraulic Piston Accumulators
Product brochure
EN
(1.54 MB)
Hydraulic Piston Accumulators High Pressure
Product brochure
EN
(0.3 MB)