-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
ATEX | No |
---|---|
Preferred models | No |
Material Bladder | NBR |
Connection type (fluid) | ISO228 (BSP)* |
Material Accumulator shell | chemically nickel-plated (internal coating) |
Fluid port | Standard, thread* |
Gas side connection | Standard* |
Material – fluid port | High tensile steel |
Material Bladder | NBR |
Pre-charge pressure adjustable | Yes |
Series | SB330P(H)-... |
Nominal volume | 1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Online-Form Pulsation damping
Product information
EN
(0.73 MB)
Hydraulic Dampers
Product brochure
EN
(1.58 MB)