RV10A-01-C-N-00

Part number
3134989
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Part number 3134989
Design Cartridge
Sealing material NBR
Type of installation UNF
Control type Direct-acting
Pmax [bar] 350
Object designation RV10A-01-C-N-00
Nominal size 10
Volume flow range Q [l/min] 0 - 80
Cracking pressure [bar] 0.000000
Product family RV10A
Qmax valves [l/min] 80
Cavity FC10 -2
Adjustment type Not available
Function Check valve

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RV10A-01 Check Valve
Product brochure EN

(0.26 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)