-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Preferred models | No |
---|---|
Material Piston | Carbon steel |
Material Seals | NBR20 |
Piston diameter (Øi) | 180 |
Piston design type | 0.5 m/s (piston 1) |