-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 3151385 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | UNF |
Control type | Pilot-operated |
Pmax [bar] | 350 |
Object designation | DR08P-01-C-N-050K044 |
Nom. size | 8 |
Pressure setting range [bar] | 6 - 35 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Press. sett. r. prod. f. [bar] prod. f. [bar] | 6 - 345 |
Product family | DR08P |
Qmax valves [l/min] | 60 |
Cavity | FC08-3 |
Adjustment type | Tool with cap nut |
Standard | Pressure control valve |
Pressure setting [bar] | 30 |
Version | None |
Additional function | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3151385 DR08P 01 C N 050K044 EN
Product information
EN
(0.21 MB)
DR08P-01 Pressure Reducing Valve
Product brochure
EN
(0 MB)