-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Approval/test certificate | No approval |
---|---|
Model, FSA / FSK | FSK |
Nom. size FSA/FSK | 176 |
Material, O-ring/sealing disc | FPM |
Gasket/O-ring | 0 |
Plug connector design FSK | MPM (2+E) |
Switching function FSK | Opening contact (NC) |
Pipe geometry | Oval |
Pipe material | PA |
Material, frame, FSK | Aluminium |
Additional function (+ banjo bolt) | Temperature switch |
Fastening screw FSK | M12 |
Contrast pane | Without |
Mounting nut | With (fas. nut) |
Surface protection | Steel, zinc-plated (scr. + nut) |
Nominal pressure [bar] | 0.5 |
Nominal pressure [MPa] | 0.05 |
Connector design FSK | Rectangular (MPM) |
Material, connector, FSK | PA |
Switch points | 1SP |
Other features | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual FSK
Operating/maintenance instructions
EN
(0.29 MB)
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)
FSK...LED Fluid level sensor
Product brochure
EN
(0.61 MB)