-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Filtration rating | 20 |
---|---|
Bypass | KB=no bypass |
Sealing material | NBR=NBR (Perbunan) |
Filter material, element | BN=Betamicron low pressure |
Size | 0160 |
Element type | MA – spin-on cartridges |
Other features, element | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MF/MFD Spin-On Filter
Product brochure
EN
(0.41 MB)
MF-MFD Spin On Filter
Spare parts list
EN
(0.54 MB)