DLHSR-01X-12/350

Part number
3227535
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 3227535
Design Pipeline
Sealing material FKM
Type of installation Inch
Control type Pilot-operated
Pmax [bar] 350
Object designation DLHSR-01X-12/350
Nom. size 6
Pressure setting range [bar] 100 - 350
Flow rate range Q [l/min] 0.000000
Function Spool valve
Press. sett. r. prod. f. [bar] prod. f. [bar] 30 - 350
Product family DLHSR
Qmax valves [l/min] 30
Cavity Inline connection
Adjustment type Tool
Standard Accumulator charging valve
Pressure setting [bar] No pre-setting
Version Switching pressure differential 12%
Additional function None

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3227535 DLHSR 01X 12350 EN
Product information EN

(0.14 MB)

DLHSD DLHSR Accumulator Charging Valve
Product brochure EN

(0.34 MB)