-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5207-00001 | Download 0 MB |
[ "DA" ] | PRO5207-00001 | Download 0 MB |
[ "DE" ] | PRO5207-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5207-00001 | Download 0 MB |
[ "EN" ] | PRO5207-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5207-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5207-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5207-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5207-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5207-00001 | Download 0 MB |
[ "ES" ] | PRO5207-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5207-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5207-00001 | Download 0 MB |
[ "FI" ] | PRO5207-00001 | Download 0 MB |
[ "FR" ] | PRO5207-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5207-00001 | Download 0 MB |
[ "HU" ] | PRO5207-00001 | Download 0 MB |
[ "IT" ] | PRO5207-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5207-00001 | Download 0 MB |
[ "JA" ] | PRO5207-00001 | Download 0 MB |
[ "KO" ] | PRO5207-00001 | Download 0 MB |
[ "NL" ] | PRO5207-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5207-00001 | Download 0 MB |
[ "NO" ] | PRO5207-00001 | Download 0 MB |
[ "PL" ] | PRO5207-00001 | Download 0 MB |
[ "PT" ] | PRO5207-00001 | Download 0 MB |
[ "SV" ] | PRO5207-00001 | Download 0 MB |
[ "TR" ] | PRO5207-00001 | Download 0 MB |
[ "CS" ] | PRO5252-00001 | Download 0 MB |
[ "DA" ] | PRO5252-00001 | Download 0 MB |
[ "DE" ] | PRO5252-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0 MB |
[ "EN" ] | PRO5252-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0 MB |
[ "ES" ] | PRO5252-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0 MB |
[ "FI" ] | PRO5252-00001 | Download 0 MB |
[ "FR" ] | PRO5252-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0 MB |
[ "HU" ] | PRO5252-00001 | Download 0 MB |
[ "IT" ] | PRO5252-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0 MB |
[ "JA" ] | PRO5252-00001 | Download 0 MB |
[ "KO" ] | PRO5252-00001 | Download 0 MB |
[ "NL" ] | PRO5252-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0 MB |
[ "NO" ] | PRO5252-00001 | Download 0 MB |
[ "PL" ] | PRO5252-00001 | Download 0 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SV" ] | PRO5252-00001 | Download 0 MB |
[ "TR" ] | PRO5252-00001 | Download 0 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO59061-00001 | Download 0 MB |
[ "DA" ] | PRO59061-00001 | Download 0 MB |
[ "DE" ] | PRO59061-00001 | Download 0 MB |
[ "DE-CH" ] | PRO59061-00001 | Download 0 MB |
[ "EN" ] | PRO59061-00001 | Download 0 MB |
[ "EN-AE" ] | PRO59061-00001 | Download 0 MB |
[ "EN-CH" ] | PRO59061-00001 | Download 0 MB |
[ "EN-IN" ] | PRO59061-00001 | Download 0 MB |
[ "EN-PL" ] | PRO59061-00001 | Download 0 MB |
[ "ES" ] | PRO59061-00001 | Download 0 MB |
[ "ES-AR" ] | PRO59061-00001 | Download 0 MB |
[ "ES-MX" ] | PRO59061-00001 | Download 0 MB |
[ "FI" ] | PRO59061-00001 | Download 0 MB |
[ "FR" ] | PRO59061-00001 | Download 0 MB |
[ "FR-CH" ] | PRO59061-00001 | Download 0 MB |
[ "HU" ] | PRO59061-00001 | Download 0 MB |
[ "IT" ] | PRO59061-00001 | Download 0 MB |
[ "IT-CH" ] | PRO59061-00001 | Download 0 MB |
[ "JA" ] | PRO59061-00001 | Download 0 MB |
[ "KO" ] | PRO59061-00001 | Download 0 MB |
[ "NL" ] | PRO59061-00001 | Download 0 MB |
[ "NL-BE" ] | PRO59061-00001 | Download 0 MB |
[ "NO" ] | PRO59061-00001 | Download 0 MB |
[ "PL" ] | PRO59061-00001 | Download 0 MB |
[ "PT" ] | PRO59061-00001 | Download 0 MB |
[ "SV" ] | PRO59061-00001 | Download 0 MB |
[ "TR" ] | PRO59061-00001 | Download 0 MB |
[ "CS" ] | 59741 00001 | Download 0 MB |
[ "DA" ] | 59741 00001 | Download 0 MB |
[ "DE" ] | 59741 00001 | Download 0 MB |
[ "DE-CH" ] | 59741 00001 | Download 0 MB |
[ "EN" ] | 59741 00001 | Download 0 MB |
[ "EN-AE" ] | 59741 00001 | Download 0 MB |
[ "EN-CH" ] | 59741 00001 | Download 0 MB |
[ "EN-IN" ] | 59741 00001 | Download 0 MB |
[ "EN-PL" ] | 59741 00001 | Download 0 MB |
[ "ES" ] | 59741 00001 | Download 0 MB |
[ "ES-AR" ] | 59741 00001 | Download 0 MB |
[ "ES-MX" ] | 59741 00001 | Download 0 MB |
[ "FI" ] | 59741 00001 | Download 0 MB |
[ "FR" ] | 59741 00001 | Download 0 MB |
[ "FR-CH" ] | 59741 00001 | Download 0 MB |
[ "HU" ] | 59741 00001 | Download 0 MB |
[ "IT" ] | 59741 00001 | Download 0 MB |
[ "IT-CH" ] | 59741 00001 | Download 0 MB |
[ "JA" ] | 59741 00001 | Download 0 MB |
[ "KO" ] | 59741 00001 | Download 0 MB |
[ "NL" ] | 59741 00001 | Download 0 MB |
[ "NL-BE" ] | 59741 00001 | Download 0 MB |
[ "NO" ] | 59741 00001 | Download 0 MB |
[ "PL" ] | 59741 00001 | Download 0 MB |
[ "PT" ] | 59741 00001 | Download 0 MB |
[ "SV" ] | 59741 00001 | Download 0 MB |
[ "TR" ] | 59741 00001 | Download 0 MB |
[ "CS" ] | 59742 00001 | Download 0 MB |
[ "DA" ] | 59742 00001 | Download 0 MB |
[ "DE" ] | 59742 00001 | Download 0 MB |
[ "DE-CH" ] | 59742 00001 | Download 0 MB |
[ "EN" ] | 59742 00001 | Download 0 MB |
[ "EN-AE" ] | 59742 00001 | Download 0 MB |
[ "EN-CH" ] | 59742 00001 | Download 0 MB |
[ "EN-IN" ] | 59742 00001 | Download 0 MB |
[ "EN-PL" ] | 59742 00001 | Download 0 MB |
[ "ES" ] | 59742 00001 | Download 0 MB |
[ "ES-AR" ] | 59742 00001 | Download 0 MB |
[ "ES-MX" ] | 59742 00001 | Download 0 MB |
[ "FI" ] | 59742 00001 | Download 0 MB |
[ "FR" ] | 59742 00001 | Download 0 MB |
[ "FR-CH" ] | 59742 00001 | Download 0 MB |
[ "HU" ] | 59742 00001 | Download 0 MB |
[ "IT" ] | 59742 00001 | Download 0 MB |
[ "IT-CH" ] | 59742 00001 | Download 0 MB |
[ "JA" ] | 59742 00001 | Download 0 MB |
[ "KO" ] | 59742 00001 | Download 0 MB |
[ "NL" ] | 59742 00001 | Download 0 MB |
[ "NL-BE" ] | 59742 00001 | Download 0 MB |
[ "NO" ] | 59742 00001 | Download 0 MB |
[ "PL" ] | 59742 00001 | Download 0 MB |
[ "PT" ] | 59742 00001 | Download 0 MB |
[ "SV" ] | 59742 00001 | Download 0 MB |
[ "TR" ] | 59742 00001 | Download 0 MB |
[ "CS" ] | 51602 00001 | Download 0 MB |
[ "DA" ] | 51602 00001 | Download 0 MB |
[ "DE" ] | 51602 00001 | Download 0 MB |
[ "DE-CH" ] | 51602 00001 | Download 0 MB |
[ "EN" ] | 51602 00001 | Download 0 MB |
[ "EN-AE" ] | 51602 00001 | Download 0 MB |
[ "EN-CH" ] | 51602 00001 | Download 0 MB |
[ "EN-IN" ] | 51602 00001 | Download 0 MB |
[ "EN-PL" ] | 51602 00001 | Download 0 MB |
[ "ES" ] | 51602 00001 | Download 0 MB |
[ "ES-AR" ] | 51602 00001 | Download 0 MB |
[ "ES-MX" ] | 51602 00001 | Download 0 MB |
[ "FI" ] | 51602 00001 | Download 0 MB |
[ "FR" ] | 51602 00001 | Download 0 MB |
[ "FR-CH" ] | 51602 00001 | Download 0 MB |
[ "HU" ] | 51602 00001 | Download 0 MB |
[ "IT" ] | 51602 00001 | Download 0 MB |
[ "IT-CH" ] | 51602 00001 | Download 0 MB |
[ "JA" ] | 51602 00001 | Download 0 MB |
[ "KO" ] | 51602 00001 | Download 0 MB |
[ "NL" ] | 51602 00001 | Download 0 MB |
[ "NL-BE" ] | 51602 00001 | Download 0 MB |
[ "NO" ] | 51602 00001 | Download 0 MB |
[ "PL" ] | 51602 00001 | Download 0 MB |
[ "PT" ] | 51602 00001 | Download 0 MB |
[ "SV" ] | 51602 00001 | Download 0 MB |
[ "TR" ] | 51602 00001 | Download 0 MB |
[ "CS" ] | 524933 00001 | Download 0.41 MB |
[ "DA" ] | 524933 00001 | Download 0.41 MB |
[ "DE" ] | 524933 00001 | Download 0.41 MB |
[ "DE-CH" ] | 524933 00001 | Download 0.41 MB |
[ "EN" ] | 524933 00001 | Download 0.41 MB |
[ "EN-AE" ] | 524933 00001 | Download 0.41 MB |
[ "EN-CH" ] | 524933 00001 | Download 0.41 MB |
[ "EN-IN" ] | 524933 00001 | Download 0.41 MB |
[ "EN-PL" ] | 524933 00001 | Download 0.41 MB |
[ "ES" ] | 524933 00001 | Download 0.41 MB |
[ "ES-AR" ] | 524933 00001 | Download 0.41 MB |
[ "ES-MX" ] | 524933 00001 | Download 0.41 MB |
[ "FI" ] | 524933 00001 | Download 0.41 MB |
[ "FR" ] | 524933 00001 | Download 0.41 MB |
[ "FR-CH" ] | 524933 00001 | Download 0.41 MB |
[ "HU" ] | 524933 00001 | Download 0.41 MB |
[ "IT" ] | 524933 00001 | Download 0.41 MB |
[ "IT-CH" ] | 524933 00001 | Download 0.41 MB |
[ "JA" ] | 524933 00001 | Download 0.41 MB |
[ "KO" ] | 524933 00001 | Download 0.41 MB |
[ "NL" ] | 524933 00001 | Download 0.41 MB |
[ "NL-BE" ] | 524933 00001 | Download 0.41 MB |
[ "NO" ] | 524933 00001 | Download 0.41 MB |
[ "PL" ] | 524933 00001 | Download 0.41 MB |
[ "PT" ] | 524933 00001 | Download 0.41 MB |
[ "SV" ] | 524933 00001 | Download 0.41 MB |
[ "TR" ] | 524933 00001 | Download 0 MB |
[ "CS" ] | 51601 00001 | Download 0 MB |
[ "DA" ] | 51601 00001 | Download 0 MB |
[ "DE" ] | 51601 00001 | Download 0 MB |
[ "DE-CH" ] | 51601 00001 | Download 0 MB |
[ "EN" ] | 51601 00001 | Download 0 MB |
[ "EN-AE" ] | 51601 00001 | Download 0 MB |
[ "EN-CH" ] | 51601 00001 | Download 0 MB |
[ "EN-IN" ] | 51601 00001 | Download 0 MB |
[ "EN-PL" ] | 51601 00001 | Download 0 MB |
[ "ES" ] | 51601 00001 | Download 0 MB |
[ "ES-AR" ] | 51601 00001 | Download 0 MB |
[ "ES-MX" ] | 51601 00001 | Download 0 MB |
[ "FI" ] | 51601 00001 | Download 0 MB |
[ "FR" ] | 51601 00001 | Download 0 MB |
[ "FR-CH" ] | 51601 00001 | Download 0 MB |
[ "HU" ] | 51601 00001 | Download 0 MB |
[ "IT" ] | 51601 00001 | Download 0 MB |
[ "IT-CH" ] | 51601 00001 | Download 0 MB |
[ "JA" ] | 51601 00001 | Download 0 MB |
[ "KO" ] | 51601 00001 | Download 0 MB |
[ "NL" ] | 51601 00001 | Download 0 MB |
[ "NL-BE" ] | 51601 00001 | Download 0 MB |
[ "NO" ] | 51601 00001 | Download 0 MB |
[ "PL" ] | 51601 00001 | Download 0 MB |
[ "PT" ] | 51601 00001 | Download 0 MB |
[ "SV" ] | 51601 00001 | Download 0 MB |
[ "TR" ] | 51601 00001 | Download 0 MB |
Part number | 3257843 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | UNF |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | WK08C-13-C-N-0 |
Nom. size | 8 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 19 |
Coil | Without coil |
Pressure range P [bar] | 0 - 350 |
Connector type | Without coil |
Product family | WK08C |
Qmax valves [l/min] | 19 |
Cavity | FC08-3 |
Coil design | 40-1836 |
Valve series | WK08C-13 |
Actuation | Magnetic |
Function | 3/2 directional valve |
Manual override | None |
Model | dp optimised |
Type, manual override | No manual override |
Model | Leakage-optimised |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media