-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 3347970 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | Metric |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | RVM06020-51-C-N-5.0 |
Nominal size | 6 |
Volume flow range Q [l/min] | 0 - 38 |
Cracking pressure [bar] | 5 |
Product family | RVM06020 |
Qmax valves [l/min] | 38 |
Cavity | 06020 |
Adjustment type | Not available |
Function | Check valve |
Model | Cone poppet type |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RVM06020-51 Check Valve
Product brochure
EN
(0.28 MB)