-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 3351300 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | Metric |
Control type | Pilot-operated |
Pmax [bar] | 350 |
Object designation | WSM12120W-01M-C-N-0 |
Nominal size | 12 |
Flow rate range Q [l/min] | 5.5 |
Function | Poppet valve |
Volume flow range Q [l/min] | 5.5 - 110 |
Coil | Without coil |
Pressure range P [bar] | 5 - 350 |
Connector type | Without coil |
Product family | WSM12120W |
Qmax valves [l/min] | 110 |
Cavity | 12120 |
Coil design | 40-1836 |
Valve series | WSM12120W-01 |
Actuation | Magnetic |
Function | 2/2 directional valve |
Manual override | Yes |
Model | Standard |
Type, manual override | Srew override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WSM12120W 2/2 Solenoid Directional Valve
Product brochure
EN
(0.31 MB)