-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 3641340 |
---|---|
Design | Manifold-mounted |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | 4WH E 32 G S01/V |
Nominal size | 32 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 900 |
Coil | Without coil |
Pressure range P [bar] | 12 - 350 |
Connector type | Without coil |
Product family | 4WH E 32 G |
Qmax valves [l/min] | 900 |
Cavity | ISO 4401-10-09-0-05 |
Valve series | 4WH E 32 G |
Actuation | Hydraulic |
Function | 4/3 directional valve |
Manual override | None |
Model | Standard |
Type, manual override | No manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WH32 Directional spool valve
Product brochure
EN
(1.6 MB)
4WH32 Directional spool valve
Industry brochure
EN
(1.6 MB)
Industrial Valves
Product brochure
EN
(34.8 MB)
Accessories for Industrial valves
Product brochure
EN
(0.99 MB)