-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size | 60=60 l/min |
---|---|
Operating medium | M |
Version | 2 |
Voltage | H=440V-60Hz-3Ph |
Filter size | 26=OFU2600(FAM-60/75/95) |
Type of vacuum pump | R |
Heater | H |
Measurement technology | AC1=AS+CS (ISO4406:1999) |
Supplementary details | None |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3649805 FAM 60 M 2 H 26 R H C1 AC1 4 EN
Product information
EN
(0.14 MB)
LVU-CD LowViscosity Unit - Coalescer Diesel
Product brochure
EN
(2.9 MB)