-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 3711431 |
---|---|
Design | Cartridge |
Sealing material | FKM |
Type of installation | Metric |
Control type | Direct-acting |
Pmax [bar] | 500 |
Object designation | WSM03230D-01M-C-V-0 |
Nominal size | 3 |
Flow rate range Q [l/min] | 0.000000 |
Function | Poppet valve |
Volume flow range Q [l/min] | 0 - 12 |
Coil | Without coil |
Pressure range P [bar] | 0 - 500 |
Connector type | Without coil |
Product family | WSM03230D |
Qmax valves [l/min] | 12 |
Cavity | 03230 |
Coil design | 50-1836 |
Valve series | WSM03230D-01 |
Actuation | Magnetic |
Function | 3/2 directional valve |
Manual override | Yes |
Model | Standard |
Type, manual override | Push override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WSM03230D-01 3/2 Solenoid Directional Valve
Product brochure
EN
(0.45 MB)