-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Back-up version | No |
---|---|
Suppl. equipment, fluid-side | No additional equipment |
ATEX | No |
Preferred models | Yes |
Material – fluid port | Low temperature steel |
Material Accumulator shell | Low temperature steel |
Material Bladder | NBR |
Pre-charge pressure adjustable | Yes |
Series | 330 |
Nominal volume | 50 |
Fluid port, flange | Without flange, but thread |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)
SB Operating Instructions
Operating/maintenance instructions
EN
(5.47 MB)
SB Assembly and repair instructions
Operating/maintenance instructions
EN
(6.61 MB)
Bladder Accumulators
Product brochure
EN
(0.71 MB)
Hydraulic Bladder Accumulators High Pressure
Product brochure
EN
(0.42 MB)