-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Preferred models | No |
---|---|
Series | FPU-2 |
Model | Standard design |
G-adapter | No G adapter |
Protective case | Protective case |
Type of protective case | Aluminium, HYDAC |
FPU accessories | No accessories |
Max. display pressure gauge 1 | 1000 |
No. pressure gauges | 1 |
Type of pressure gauge 1 | Analogue |
Pressure gauge unit 1 | bar-psi |
Min. display pressure gauge 1 | 0 |
No. pressure reducers (PRs) | 0.0 |
No. charging hoses | 1 |
Hose type | Hose for high pressures |
Gauge indication range | 0 - 1000 bar (- 14500 psi high-pressure version) |
Hose length | 6 - 0 |