-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 59522 00001 | Download 0.28 MB |
[ "DA" ] | 59522 00001 | Download 0.28 MB |
[ "DE" ] | 59522 00001 | Download 0.3 MB |
[ "DE-AT" ] | 59522 00001 | Download 0.3 MB |
[ "DE-CH" ] | 59522 00001 | Download 0.3 MB |
[ "EN" ] | 59522 00001 | Download 0.28 MB |
[ "EN-AE" ] | 59522 00001 | Download 0.28 MB |
[ "EN-CH" ] | 59522 00001 | Download 0.28 MB |
[ "EN-IN" ] | 59522 00001 | Download 0.28 MB |
[ "EN-PL" ] | 59522 00001 | Download 0.28 MB |
[ "ES" ] | 59522 00001 | Download 0.28 MB |
[ "ES-AR" ] | 59522 00001 | Download 0.28 MB |
[ "ES-MX" ] | 59522 00001 | Download 0.28 MB |
[ "FI" ] | 59522 00001 | Download 0.28 MB |
[ "FR" ] | 59522 00001 | Download 0.28 MB |
[ "FR-CH" ] | 59522 00001 | Download 0.28 MB |
[ "HU" ] | 59522 00001 | Download 0.28 MB |
[ "IT" ] | 59522 00001 | Download 0.28 MB |
[ "IT-CH" ] | 59522 00001 | Download 0.28 MB |
[ "JA" ] | 59522 00001 | Download 0.28 MB |
[ "KO" ] | 59522 00001 | Download 0.28 MB |
[ "NL" ] | 59522 00001 | Download 0.28 MB |
[ "NL-BE" ] | 59522 00001 | Download 0.28 MB |
[ "NO" ] | 59522 00001 | Download 0.28 MB |
[ "PL" ] | 59522 00001 | Download 0.28 MB |
[ "PT" ] | 59522 00001 | Download 0.28 MB |
[ "SV" ] | 59522 00001 | Download 0.28 MB |
[ "TR" ] | 59522 00001 | Download 0.28 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
Part number | 4032153 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | UNF |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | RP12B-01E-C-N-3-30 |
Nominal size | 12 |
Volume flow range Q [l/min] | 0 - 80 |
Cracking pressure [bar] | 2 |
Product family | RP12B |
Qmax valves [l/min] | 80 |
Cavity | FC12-3 |
Adjustment type | Not available |
Pilot ratio | 3 |
Function | Check valve, unlockable |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media