-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 4039486 |
---|---|
Design | Manifold-mounted |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | 4WER0 6 D S01-24DG/V |
Nominal size | 6 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 80 |
Coil | 24 V DC |
Pressure range P [bar] | 0 - 350 |
Connector type | Plug acc. to DIN EN 175301-803 |
Product family | 4WER0 6 D |
Qmax valves [l/min] | 80 |
Cavity | ISO 4401-03-02-0-05 |
Valve series | 4WER0 6 D |
Actuation | Magnetic |
Function | 4/2 directional valve |
Manual override | None |
Model | Switch position monitoring |
Type, manual override | No manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WER6 4/2 and 4/3 Directional Spool Val
Product brochure
EN
(0.65 MB)
4WER6 4/2 and 4/3 Directional Spool Val
Industry brochure
EN
(0.65 MB)
Industrial Valves
Product brochure
EN
(34.8 MB)
Accessories for Industrial valves
Product brochure
EN
(0.99 MB)