-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 4040585 |
---|---|
Object designation | KHZF6-32-1112-12X-A-M14 |
Design | KHZF6 |
Nominal size DN | 25 |
Type of connection | Flange connection |
Connection/flange designation | SAE flange |
Housing material, ball valve | Steel |
Material code | Steel-steel-POM-NBR |
Surface protection | Zinc-plated |
Design of lever | Cranked lever |
Nominal pressure | 420 |
Nominal pressure | 42 |
Nominal pressure | 6000 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |