-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Versions | *PLEASE DELETE* |
---|---|
Seals | *PLEASE DELETE* |
Motor-pump group | *PLEASE DELETE* |
Electric motor voltage | *PLEASE DELETE* |
Filter size | *PLEASE DELETE* |
Clogging indicator | *PLEASE DELETE* |
Operating medium | M |
Flow rate [l/min] | 40 |
Voltage | 400V-50Hz-3Ph |
Tank volume [l] | 900 - 1200 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OF5 Filtromat
Product brochure
EN
(0.83 MB)