-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Back-up version | No |
---|---|
Suppl. equipment, fluid-side | No additional equipment |
ATEX | No |
Preferred models | No |
Material – fluid port | Stainless steel |
Material Accumulator shell | Stainless steel |
Material Bladder | NBR |
Pre-charge pressure adjustable | Yes |
Series | 16 |
Nominal volume | 375 |
Fluid port, flange | DIN |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Hydraulic Bladder Accumulators Low Pressure
Product brochure
EN
(0.54 MB)