-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Design | Cartridge |
---|---|
Sealing material | NBR |
Type of installation | Metric |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nom. size | 6 |
Pressure setting range [bar] | 0 - 110 |
Function | Poppet valve |
Connector type | Without coil |
Press. sett. r. prod. f. [bar] prod. f. [bar] | 0 - 350 |
Product family | PDBM06020Z |
Qmax valves [l/min] | 5 |
Cavity | 06020 |
Adjustment type | Not available |
Coil design | 40-1836 |
Actuation | Proportional |
Manual override | None |
Model | Standard |
Type, manual override | No manual override |
Pressure setting [bar] | 110 |
Function | Prop. pressure relief valve |
Consumer flow rate, prod.F | 0 - 8 |
Coil | Without coil |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4162473 PDBM06020Z 31 C N 110V110 0 EN
Product information
EN
(0.21 MB)