-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 4183784 |
---|---|
Design | Cartridge |
Sealing material | FKM |
Type of installation | Metric |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | DBM06020-51-C-V-250V |
Nominal size | 6 |
Pressure setting range [bar] | 10 - 250 |
Flow rate range Q [l/min] | 0.000000 |
Function | Poppet valve |
Pressure set prod. fam. [bar] | 10 - 350 |
Product family | DBM06020 |
Qmax valves [l/min] | 15 |
Cavity | 06020 |
Adjustment type | Tool |
Standard | Release valve |
Pressure setting [bar] | No pre-setting |
Version | None |
Additional function | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Cartridge Valve Accessories
Product brochure
EN
(1.68 MB)