KHN-RP11/4-2233-AE.24-240V-NC

Part number
4224911
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 4224911
Object designation KHN-RP11/4-2233-AE.24-240V-NC
Design KHN
Nominal size DN 32
Type of connection Female thread
Connection/flange designation Rp
Standard ISO 7-1 / DIN EN 10226
Housing material, ball valve Brass
Material code Brass-brass-PTFE-PTFE
Surface protection Nickel-plated
Design of lever Without
Wrench size No details
Nominal pressure 40
Nominal pressure 4
Nominal pressure 580
Actuation Electric drive
Approval/test certificate No approval
Fixing holes Without fixing holes
Lock Without lock
Switch position monitoring Without switch pos. monitoring
Combination No BV combination

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

KHNVN/KHNVS/KHN Low Pressure Ball Valves
Product brochure EN

(0.3 MB)

KHNVN/KHNVS Stainless Steel Low Pressure Ball Valves
Product brochure EN

(0.26 MB)