-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "DE" ] | PRO52403-00001 | Download 1.97 MB |
[ "DE-AT" ] | PRO52403-00001 | Download 1.97 MB |
[ "DE-CH" ] | PRO52403-00001 | Download 1.97 MB |
[ "CS" ] | PRO5101-00001 | Download 34.8 MB |
[ "DA" ] | PRO5101-00001 | Download 34.8 MB |
[ "DE" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Download 40.65 MB |
[ "EN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Download 34.8 MB |
[ "FI" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "HU" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "JA" ] | PRO5101-00001 | Download 34.8 MB |
[ "KO" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Download 34.8 MB |
[ "NO" ] | PRO5101-00001 | Download 34.8 MB |
[ "PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "PT" ] | PRO5101-00001 | Download 34.8 MB |
[ "SV" ] | PRO5101-00001 | Download 34.8 MB |
[ "TR" ] | PRO5101-00001 | Download 34.8 MB |
[ "CS" ] | PRO5207-00001 | Download 0.41 MB |
[ "DA" ] | PRO5207-00001 | Download 0.41 MB |
[ "DE" ] | PRO5207-00001 | Download 0.41 MB |
[ "DE-AT" ] | PRO5207-00001 | Download 0.41 MB |
[ "DE-CH" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-AE" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-CH" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-IN" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-PL" ] | PRO5207-00001 | Download 0.41 MB |
[ "EN-ZA" ] | PRO5207-00001 | Download 0.41 MB |
[ "ES" ] | PRO5207-00001 | Download 0.41 MB |
[ "ES-AR" ] | PRO5207-00001 | Download 0.41 MB |
[ "ES-MX" ] | PRO5207-00001 | Download 0.41 MB |
[ "FI" ] | PRO5207-00001 | Download 0.41 MB |
[ "FR" ] | PRO5207-00001 | Download 0.41 MB |
[ "FR-CH" ] | PRO5207-00001 | Download 0.41 MB |
[ "HU" ] | PRO5207-00001 | Download 0.41 MB |
[ "IT" ] | PRO5207-00001 | Download 0.41 MB |
[ "IT-CH" ] | PRO5207-00001 | Download 0.41 MB |
[ "JA" ] | PRO5207-00001 | Download 0.41 MB |
[ "KO" ] | PRO5207-00001 | Download 0.41 MB |
[ "NL" ] | PRO5207-00001 | Download 0.41 MB |
[ "NL-BE" ] | PRO5207-00001 | Download 0.41 MB |
[ "NO" ] | PRO5207-00001 | Download 0.41 MB |
[ "PL" ] | PRO5207-00001 | Download 0.41 MB |
[ "PT" ] | PRO5207-00001 | Download 0.41 MB |
[ "SV" ] | PRO5207-00001 | Download 0.41 MB |
[ "TR" ] | PRO5207-00001 | Download 0.41 MB |
[ "CS" ] | PRO524919-00001 | Download 0.99 MB |
[ "DA" ] | PRO524919-00001 | Download 0.99 MB |
[ "DE" ] | PRO524919-00001 | Download 0.99 MB |
[ "DE-AT" ] | PRO524919-00001 | Download 0.99 MB |
[ "DE-CH" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-AE" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-CH" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-IN" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-PL" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-ZA" ] | PRO524919-00001 | Download 0.99 MB |
[ "ES" ] | PRO524919-00001 | Download 0.99 MB |
[ "ES-AR" ] | PRO524919-00001 | Download 0.99 MB |
[ "ES-MX" ] | PRO524919-00001 | Download 0.99 MB |
[ "FI" ] | PRO524919-00001 | Download 0.99 MB |
[ "FR" ] | PRO524919-00001 | Download 0.99 MB |
[ "FR-CH" ] | PRO524919-00001 | Download 0.99 MB |
[ "HU" ] | PRO524919-00001 | Download 0.99 MB |
[ "IT" ] | PRO524919-00001 | Download 0.99 MB |
[ "IT-CH" ] | PRO524919-00001 | Download 0.99 MB |
[ "JA" ] | PRO524919-00001 | Download 0.99 MB |
[ "KO" ] | PRO524919-00001 | Download 0.99 MB |
[ "NL" ] | PRO524919-00001 | Download 0.99 MB |
[ "NL-BE" ] | PRO524919-00001 | Download 0.99 MB |
[ "NO" ] | PRO524919-00001 | Download 0.99 MB |
[ "PL" ] | PRO524919-00001 | Download 0.99 MB |
[ "PT" ] | PRO524919-00001 | Download 0.99 MB |
[ "SV" ] | PRO524919-00001 | Download 0.99 MB |
[ "TR" ] | PRO524919-00001 | Download 0.99 MB |
Part number | 4303314 |
---|---|
Design | Manifold-mounted |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 320 |
Object designation | 4WE 6 Y A08-24DO/V |
Nominal size | 6 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 70 |
Coil | 24 V DC |
Pressure range P [bar] | 0 - 320 |
Connector type | Plug acc. to DIN EN 175301-803 |
Product family | 4WE 6 Y 08 |
Qmax valves [l/min] | 40 |
Cavity | ISO 4401-03-02-0-05 |
Coil design | 50-2345 |
Valve series | 4WE 6 Y 08 |
Actuation | Magnetic |
Function | 4/2 directional valve |
Manual override | Yes |
Model | 8 watts |
Type, manual override | Concealed override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media