-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Design | Manifold-mounted |
---|---|
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nom. size | 10 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 160 |
Coil | 24 V DC |
Pressure range P [bar] | 0 - 350 |
Connector type | Connection plug acc. to DIN EN 1 |
Product family | 4WEW 10 HA |
Qmax valves [l/min] | 160 |
Cavity | ISO 4401-05-04-0-05 |
Coil design | 75-3164 |
Valve series | 4WEW 10 HA |
Actuation | Magnetic |
Function | 4/2 directional valve |
Manual override | Yes |
Model | Soft-shift |
Type, manual override | Concealed manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WEW10 4/2 and 4/3 direct spool valve
Product brochure
EN
(0.88 MB)