-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Design | Manifold-mounted |
---|---|
Sealing material | NBR |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nom. size | 6 |
Function | Spool valve |
Connector type | Connection plug acc. to DIN EN 1 |
Product family | P4WE 6 E |
Qmax valves [l/min] | 40 |
Cavity | ISO 4401-03-02-0-05 |
Adjustment type | Not available |
Coil design | 50-2345 |
Actuation | Proportional |
Manual override | Yes |
Model | Standard |
Type, manual override | Concealed manual override |
Function | Prop. directional valve |
Consumer flow rate, prod.F | 0 - 40 |
Coil | 24V proportional |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Industrial Valves
Product brochure
EN
(34.8 MB)
Accessories for Industrial valves
Product brochure
EN
(0.99 MB)