P4WE 6 Q16 A01-24PG/N

Part number
4350461
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Design Manifold-mounted
Sealing material NBR
Type of installation Other
Control type Direct-acting
Pmax [bar] 350
Nominal size 6
Function Spool valve
Connector type Plug acc. to DIN EN 175301-803
Product family P4WE 6 Q
Qmax valves [l/min] 40
Cavity ISO 4401-03-02-0-05
Adjustment type Not available
Coil design 50-2345
Actuation Proportional
Manual override Yes
Model Standard
Type, manual override Concealed override
Function Prop. directional valve
Consumer volume flow prod.fam. 0 - 40
Coil 24V proportional

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(0.99 MB)