P4WE 6 Q26 A01-24PG/V

Part number
4350464
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Design Manifold-mounted
Sealing material FKM
Type of installation Other
Control type Direct-acting
Pmax [bar] 350
Nominal size 6
Function Spool valve
Connector type Plug acc. to DIN EN 175301-803
Product family P4WE 6 Q
Qmax valves [l/min] 40
Cavity ISO 4401-03-02-0-05
Adjustment type Not available
Coil design 50-2345
Actuation Proportional
Manual override Yes
Model Standard
Type, manual override Concealed override
Function Prop. directional valve
Consumer volume flow prod.fam. 0 - 40
Coil 24V proportional