-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Design | Manifold-mounted |
---|---|
Sealing material | NBR |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nom. size | 10 |
Function | Spool valve |
Connector type | Connection plug acc. to DIN EN 1 |
Product family | P4WE 10 E |
Qmax valves [l/min] | 90 |
Cavity | ISO 4401-05-04-0-05 |
Adjustment type | Not available |
Coil design | 75-3164 |
Actuation | Proportional |
Manual override | Yes |
Model | Standard |
Type, manual override | Concealed manual override |
Function | Prop. directional valve |
Consumer flow rate, prod.F | 0 - 90 |
Coil | 12V proportional |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
P4WE 10 A01 4/2 and 4/3 Proportional Directional Valve
Product brochure
EN
(1.08 MB)
Industrial Valves
Product brochure
EN
(34.8 MB)
Accessories for Industrial valves
Product brochure
EN
(0.99 MB)