-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Design | Manifold-mounted |
---|---|
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nom. size | 10 |
Function | Spool valve |
Connector type | Connection plug acc. to DIN EN 1 |
Product family | P4WE 10 Q |
Qmax valves [l/min] | 90 |
Cavity | ISO 4401-05-04-0-05 |
Adjustment type | Not available |
Coil design | 75-3164 |
Actuation | Proportional |
Manual override | Yes |
Model | Standard |
Type, manual override | Concealed manual override |
Function | Prop. directional valve |
Consumer flow rate, prod.F | 0 - 90 |
Coil | 12V proportional |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4366071 P4WE 10 Q30 A01 12PGV EN
Product information
EN
(0.24 MB)