CX05 -2/2-D/C-2/15/100/034/ 24V-HW

Part number
4448228
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Approval/test certificate No approval
Series CX 2/2-way
Switching function CX NC
Nominal pressure – CX 0–100 bar
Nominal size DN CX 15
Connection size CX G 3/4
Housing material CX Brass
Kv value, CX, direct-act. [m³/h] 5.2
Voltage of main solenoid [V] 24V DC
Power consumption [W] 50
Electr. connection, main solenoid With GSD EN 175301-803 (WS)
Seal, static FPM
Seal, dynamic PTFE
Valve seat seal PTFE
Model code CX CX05 (2/2 - D)
Mounting bracket CX With mounting bracket
Switch position monitoring CX Without switch pos. display
Manual override CX Without manual override

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual Coaxial Valves
Operating/maintenance instructions EN

(0.8 MB)

CX02 to CX05 direct acting 2/2 way Coaxial Valve
Product brochure EN

(0.54 MB)