-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Type code | *PLEASE DELETE* |
---|---|
Seals | *PLEASE DELETE* |
Flow rate and motor output | *PLEASE DELETE* |
Connection voltage | *PLEASE DELETE* |
Filter size | *PLEASE DELETE* |
Clogging indicator | *PLEASE DELETE* |
Operating medium | M |
Flow rate [l/min] | 100 |
Voltage | 400V-50Hz-3Ph |
Tank volume [l] | 1200 - 3000 |