-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 4550524 |
---|---|
Design | Sandwich plates |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | ZW-RV10-D01-A-0,5-V |
Nom. size | 10 |
Volume flow range Q [l/min] | 0 - 100 |
Cracking pressure [bar] | 0.5 |
Product family | ZW-RV10 |
Qmax valves [l/min] | 100 |
Cavity | ISO 4401-05-04-0-05 |
Adjustment type | Not available |
Position valve | Meter-out in port A (RV) |
Function | Check valve |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Valves in sandwich plate design Nominal size 10
Product brochure
EN
(2.49 MB)