ZW-RV10-D01-P-8,0-V

Part number
4550547
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Part number 4550547
Design Sandwich plates
Sealing material FKM
Type of installation Other
Control type Direct-acting
Pmax [bar] 350
Object designation ZW-RV10-D01-P-8,0-V
Nominal size 10
Volume flow range Q [l/min] 0 - 100
Cracking pressure [bar] 8
Product family ZW-RV10
Qmax valves [l/min] 100
Cavity ISO 4401-05-04-0-05
Adjustment type Not available
Position valve Return flow P
Function Check valve

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Valves in sandwich plate design Nominal size 10
Product brochure EN

(2.49 MB)

Valves in sandwich plate design Nominal size 10
Industry brochure EN

(2.49 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(0 MB)