-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Operating medium | *PLEASE DELETE* |
---|---|
Version | *PLEASE DELETE* |
Heater | *PLEASE DELETE* |
Voltage | *PLEASE DELETE* |
Filter size | 05 |
Type of vacuum pump | *PLEASE DELETE* |
Measurement technology | *PLEASE DELETE* |
Supplementary details | *PLEASE DELETE* |
Size | 5 |
Operating medium | M |
Flow rate [l/min] | 5 l/min |
Voltage | A |
Tank volume [l] | 0 - 2000 |