-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO7670-00001 | Download 13.47 MB |
[ "DA" ] | PRO7670-00001 | Download 13.47 MB |
[ "DE" ] | PRO7670-00001 | Download 13.48 MB |
[ "DE-CH" ] | PRO7670-00001 | Download 13.48 MB |
[ "EN" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-AE" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-CH" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-IN" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-PL" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-ZA" ] | PRO7670-00001 | Download 13.47 MB |
[ "ES" ] | PRO7670-00001 | Download 13.47 MB |
[ "ES-AR" ] | PRO7670-00001 | Download 13.47 MB |
[ "ES-MX" ] | PRO7670-00001 | Download 13.47 MB |
[ "FI" ] | PRO7670-00001 | Download 13.47 MB |
[ "FR" ] | PRO7670-00001 | Download 13.49 MB |
[ "FR-CH" ] | PRO7670-00001 | Download 13.49 MB |
[ "HU" ] | PRO7670-00001 | Download 13.47 MB |
[ "IT" ] | PRO7670-00001 | Download 13.47 MB |
[ "IT-CH" ] | PRO7670-00001 | Download 13.47 MB |
[ "JA" ] | PRO7670-00001 | Download 13.47 MB |
[ "KO" ] | PRO7670-00001 | Download 13.47 MB |
[ "NL" ] | PRO7670-00001 | Download 13.47 MB |
[ "NL-BE" ] | PRO7670-00001 | Download 13.47 MB |
[ "NO" ] | PRO7670-00001 | Download 13.47 MB |
[ "PL" ] | 7670 00001 | Download 1.7 MB |
[ "PT" ] | PRO7670-00001 | Download 13.47 MB |
[ "SV" ] | PRO7670-00001 | Download 13.47 MB |
[ "TR" ] | PRO7670-00001 | Download 13.47 MB |
[ "CS" ] | PRO7697-00001 | Download 2.9 MB |
[ "DA" ] | PRO7697-00001 | Download 2.9 MB |
[ "DE" ] | PRO7697-00001 | Download 2.9 MB |
[ "DE-CH" ] | PRO7697-00001 | Download 2.9 MB |
[ "EN" ] | PRO7697-00001 | Download 2.9 MB |
[ "EN-AE" ] | PRO7697-00001 | Download 2.9 MB |
[ "EN-CH" ] | PRO7697-00001 | Download 2.9 MB |
[ "EN-IN" ] | PRO7697-00001 | Download 2.9 MB |
[ "EN-PL" ] | PRO7697-00001 | Download 2.9 MB |
[ "ES" ] | PRO7697-00001 | Download 2.9 MB |
[ "ES-AR" ] | PRO7697-00001 | Download 2.9 MB |
[ "ES-MX" ] | PRO7697-00001 | Download 2.9 MB |
[ "FI" ] | PRO7697-00001 | Download 2.9 MB |
[ "FR" ] | PRO7697-00001 | Download 2.9 MB |
[ "FR-CH" ] | PRO7697-00001 | Download 2.9 MB |
[ "HU" ] | PRO7697-00001 | Download 2.9 MB |
[ "IT" ] | PRO7697-00001 | Download 2.9 MB |
[ "IT-CH" ] | PRO7697-00001 | Download 2.9 MB |
[ "JA" ] | PRO7697-00001 | Download 2.9 MB |
[ "KO" ] | PRO7697-00001 | Download 2.9 MB |
[ "NL" ] | PRO7697-00001 | Download 2.9 MB |
[ "NL-BE" ] | PRO7697-00001 | Download 2.9 MB |
[ "NO" ] | PRO7697-00001 | Download 2.9 MB |
[ "PL" ] | PRO7697-00001 | Download 2.9 MB |
[ "PT" ] | PRO7697-00001 | Download 2.9 MB |
[ "SV" ] | PRO7697-00001 | Download 2.9 MB |
[ "TR" ] | PRO7697-00001 | Download 2.9 MB |
Standard | EN ISO 12100:2010 |
---|---|
Size | Housing 30l/flow rate 10l |
Version | Mobile |
Cooler/heat exchanger | Plate heat exchanger |
Pump | Gear pump |
Voltage | 400V-50Hz-3Ph |
Clogging indicator | 2bar electrical |
Supplementary details | On/off with switch-off |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media