Leihg. VEU-F-60/1-M-C-G-N-Z-C-SKDK-FA1

Part number
4719545
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size Housing 60l/flow rate 1l
Version Mobile
Cooler/heat exchanger Compressor cooler
Pump Gear pump
Voltage 400V-50Hz-3Ph
Clogging indicator 2bar electrical
Supplementary details On/off with switch-off