-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size | Housing 60l/flow rate 1l |
---|---|
Version | Mobile |
Cooler/heat exchanger | Compressor cooler |
Pump | Gear pump |
Voltage | 400V-50Hz-3Ph |
Clogging indicator | 2bar electrical |
Supplementary details | On/off with switch-off |