-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 717556 |
---|---|
Design | Cartridge |
Sealing material | FKM |
Type of installation | Inch |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | ERVE16021-01-C-VS-13-1 |
Nom. size | 16 |
Volume flow range Q [l/min] | 0 - 150 |
Cracking pressure [bar] | 1 |
Product family | ERVE16021 |
Qmax valves [l/min] | 150 |
Cavity | 16021 |
Adjustment type | Not available |
Pilot ratio | 13 |
Function | Check valve pilot-to-open |
Additional function | O-ring at control spool |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
717556 ERVE16021 01 C VS 13 1 EN
Product information
EN
(0.2 MB)
ERVE 08021, ERVE 16021, ERVE 20021 Check valve Poppet Type,Pilot-to-Open
Product brochure
EN
(0.46 MB)