HDA 4346-B-01,0-000-F1

Part number
908960
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type of pressure Relative
Pressure unit BAR
Pressure range min value 0
Pressure range max value 1
Accuracy 1.00% max = 0.5% typ.
Output signal 0 to 10V
Mechanical connection G1/4 A ISO 1179-2 / external
Electrical connection M12x1 / 4p
Approval UL approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Operating/maintenance instructions EN

(3.47 MB)

HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.72 MB)

HDA 4100/4300 User manual D/E/F
Operating/maintenance instructions EN

(0 MB)

HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions EN

(0 MB)

HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.48 MB)

HDA 4100/4300/4400/47000 IECEx User manual D/E
Operating/maintenance instructions EN

(5.25 MB)

HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(2.51 MB)

HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(4.37 MB)

HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx
Product brochure EN

(0 MB)

HDA 4300 Pressure Transmitter Ex applications IECEx Australia approval
Product brochure EN

(0 MB)

HDA 4300 Pressure Transmitter
Product brochure EN

(0 MB)

HDA 4300 Pressure Transmitter shipping applications
Product brochure EN

(5.13 MB)

Electronic Pressure Transmitter in ATEX Version HDA 4300
Product brochure EN

(0 MB)

HDA 4300 Pressure Transmitter Ex applications
Product brochure EN

(0 MB)

Electronic Pressure Transmitter HDA 4300 with Flush Membrane
Product brochure EN

(0 MB)

HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx, HART
Product brochure EN

(0.78 MB)

Electronic Pressure Transmitter HDA 4300 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Product brochure EN

(0.87 MB)

Electronic Pressure Transmitter HDA 4300 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Product brochure EN

(0.86 MB)

Electronic Pressure Transmitter HDA 4300 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Product brochure EN

(0.88 MB)

HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx, HART
Industry brochure EN

(0 MB)

Electronic Pressure Transmitter HDA 4300 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Industry brochure EN

(0 MB)

Electronic Pressure Transmitter HDA 4300 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Industry brochure EN

(0 MB)

Electronic Pressure Transmitter HDA 4300 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Industry brochure EN

(0 MB)

Pressure transmitters for hydrogen applications
Product brochure EN

(22.21 MB)

Pressure transmitters for hydrogen applications
Industry brochure EN

(22.21 MB)