ENS 3216-3-0730-000-K

Part number
909715
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Approvals and certificates UL approval
Rod length [mm] 730
Integrated temperature sensor No
Display Yes
Measuring principle Capacitive
Measuring range [mm] 590
Switching outputs 1
Additional interface 4 to 20mA (2 conductors)
Mechanical connection Tube 22 mm
Electrical connection M12x1, 4-pole

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ENS 3100/3200 UL User manual D/E/F
Operating/maintenance instructions EN

(1.27 MB)

ENS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(2.41 MB)

ENS 3000 Level Switch
Product brochure EN

(0 MB)

ENS 3000 Level Switch IO-Link
Product brochure EN

(0.73 MB)