-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Measuring principle | Magnetostrictive |
---|---|
Design / geometry | Rod |
Measuring range [mm] | 900 |
Resolution | 0.1 mm |
Output signal | 4 .. 20 mA (3-conductor) |
Mechanical connection | Cylinder-integrated, D=10 mm |
Electrical connection | Jacketed cable, length 2 m |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 1100 Analog Safety Safety manual D/E
Operating/maintenance instructions
EN
(1.75 MB)
HLT 1100 CANopen Safety Safety manual D/E
Operating/maintenance instructions
EN
(1.68 MB)
HLT 1100-R2 Analogue User manual D/E
Operating/maintenance instructions
EN
(0.7 MB)
HLT 1100-R2 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions
EN
(2.4 MB)
HLT 1100-R2 Analogue Safety User manual D/E/F
Operating/maintenance instructions
EN
(1.13 MB)
HLT 1100-R2 CANopen Safety User manual D/E/F
Operating/maintenance instructions
EN
(1.09 MB)
HLT 1100 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
(0.65 MB)
HLT 1100 CANopen Safety(HLT1k-3 V03) Protocol description E
Operating/maintenance instructions
EN
(0.6 MB)
HLT 1100 SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(0.89 MB)
HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions
EN
(4.96 MB)
HLT 1100-R2 Linear Position Transmitter
Product brochure
EN
(0.76 MB)
HLT 1100-R2 Linear Position Transmitter PL d, SIL 2
Product brochure
EN
(0.75 MB)
HLT 1100-R2 Linear Position Transmitter CANopen Safety PL d, SIL 2
Product brochure
EN
(0.81 MB)
HLT 1100-R2 Linear Position Transmitter CANopen
Product brochure
EN
(0.82 MB)
HLT 1100-R2 Linear Position Transmitter PL d, SIL 2
Industry brochure
EN
(0.75 MB)
HLT 1100-R2 Linear Position Transmitter CANopen Safety PL d, SIL 2
Industry brochure
EN
(0.81 MB)
HLT 1100-R2 Linear Position Transmitter CANopen
Industry brochure
EN
(0.82 MB)