-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 18074 00001 | Download 0 MB |
[ "DA" ] | 18074 00001 | Download 0 MB |
[ "DE" ] | 18074 00001 | Download 0 MB |
[ "DE-CH" ] | 18074 00001 | Download 0 MB |
[ "EN" ] | 18074 00001 | Download 0 MB |
[ "EN-AE" ] | 18074 00001 | Download 0 MB |
[ "EN-CH" ] | 18074 00001 | Download 0 MB |
[ "EN-IN" ] | 18074 00001 | Download 0 MB |
[ "EN-PL" ] | 18074 00001 | Download 0 MB |
[ "ES" ] | 18074 00001 | Download 0 MB |
[ "ES-AR" ] | 18074 00001 | Download 0 MB |
[ "ES-MX" ] | 18074 00001 | Download 0 MB |
[ "FI" ] | 18074 00001 | Download 0 MB |
[ "FR" ] | 18074 00001 | Download 0 MB |
[ "FR-CH" ] | 18074 00001 | Download 0 MB |
[ "HU" ] | 18074 00001 | Download 0 MB |
[ "IT" ] | 18074 00001 | Download 0 MB |
[ "IT-CH" ] | 18074 00001 | Download 0 MB |
[ "JA" ] | 18074 00001 | Download 0 MB |
[ "KO" ] | 18074 00001 | Download 0 MB |
[ "NL" ] | 18074 00001 | Download 0 MB |
[ "NL-BE" ] | 18074 00001 | Download 0 MB |
[ "NO" ] | 18074 00001 | Download 0 MB |
[ "PL" ] | 18074 00001 | Download 0 MB |
[ "PT" ] | 18074 00001 | Download 0 MB |
[ "SV" ] | 18074 00001 | Download 0 MB |
[ "TR" ] | 18074 00001 | Download 0 MB |
[ "CS" ] | 18105 00001 | Download 0 MB |
[ "DA" ] | 18105 00001 | Download 0 MB |
[ "DE" ] | 18105 00001 | Download 0 MB |
[ "DE-CH" ] | 18105 00001 | Download 0 MB |
[ "EN" ] | 18105 00001 | Download 0 MB |
[ "EN-AE" ] | 18105 00001 | Download 0 MB |
[ "EN-CH" ] | 18105 00001 | Download 0 MB |
[ "EN-IN" ] | 18105 00001 | Download 0 MB |
[ "EN-PL" ] | 18105 00001 | Download 0 MB |
[ "ES" ] | 18105 00001 | Download 0 MB |
[ "ES-AR" ] | 18105 00001 | Download 0 MB |
[ "ES-MX" ] | 18105 00001 | Download 0 MB |
[ "FI" ] | 18105 00001 | Download 0 MB |
[ "FR" ] | 18105 00001 | Download 0 MB |
[ "FR-CH" ] | 18105 00001 | Download 0 MB |
[ "HU" ] | 18105 00001 | Download 0 MB |
[ "IT" ] | 18105 00001 | Download 0 MB |
[ "IT-CH" ] | 18105 00001 | Download 0 MB |
[ "JA" ] | 18105 00001 | Download 0 MB |
[ "KO" ] | 18105 00001 | Download 0 MB |
[ "NL" ] | 18105 00001 | Download 0 MB |
[ "NL-BE" ] | 18105 00001 | Download 0 MB |
[ "NO" ] | 18105 00001 | Download 0 MB |
[ "PL" ] | 18105 00001 | Download 0 MB |
[ "PT" ] | 18105 00001 | Download 0 MB |
[ "SV" ] | 18105 00001 | Download 0 MB |
[ "TR" ] | 18105 00001 | Download 0 MB |
[ "FR" ] | 18276 00001 | Download 0 MB |
[ "FR-CH" ] | 18276 00001 | Download 0 MB |
[ "CS" ] | PRO18323-00001 | Download 0 MB |
[ "DA" ] | PRO18323-00001 | Download 0 MB |
[ "DE" ] | PRO18323-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18323-00001 | Download 0 MB |
[ "EN" ] | PRO18323-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18323-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18323-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18323-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18323-00001 | Download 0 MB |
[ "ES" ] | PRO18323-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18323-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18323-00001 | Download 0 MB |
[ "FI" ] | PRO18323-00001 | Download 0 MB |
[ "FR" ] | PRO18323-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18323-00001 | Download 0 MB |
[ "HU" ] | PRO18323-00001 | Download 0 MB |
[ "IT" ] | PRO18323-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18323-00001 | Download 0 MB |
[ "JA" ] | PRO18323-00001 | Download 0 MB |
[ "KO" ] | PRO18323-00001 | Download 0 MB |
[ "NL" ] | PRO18323-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18323-00001 | Download 0 MB |
[ "NO" ] | PRO18323-00001 | Download 0 MB |
[ "PL" ] | 18323 00001 | Download 0 MB |
[ "PT" ] | PRO18323-00001 | Download 0 MB |
[ "SV" ] | PRO18323-00001 | Download 0 MB |
[ "TR" ] | PRO18323-00001 | Download 0 MB |
[ "CS" ] | PRO18324-00001 | Download 5.13 MB |
[ "DA" ] | PRO18324-00001 | Download 5.13 MB |
[ "DE" ] | PRO18324-00001 | Download 5.14 MB |
[ "DE-CH" ] | PRO18324-00001 | Download 5.14 MB |
[ "EN" ] | PRO18324-00001 | Download 5.13 MB |
[ "EN-AE" ] | PRO18324-00001 | Download 5.13 MB |
[ "EN-CH" ] | PRO18324-00001 | Download 5.13 MB |
[ "EN-IN" ] | PRO18324-00001 | Download 5.13 MB |
[ "EN-PL" ] | PRO18324-00001 | Download 5.13 MB |
[ "ES" ] | PRO18324-00001 | Download 5.13 MB |
[ "ES-AR" ] | PRO18324-00001 | Download 5.13 MB |
[ "ES-MX" ] | PRO18324-00001 | Download 5.13 MB |
[ "FI" ] | PRO18324-00001 | Download 5.13 MB |
[ "FR" ] | PRO18324-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18324-00001 | Download 0 MB |
[ "HU" ] | PRO18324-00001 | Download 5.13 MB |
[ "IT" ] | PRO18324-00001 | Download 5.13 MB |
[ "IT-CH" ] | PRO18324-00001 | Download 5.13 MB |
[ "JA" ] | PRO18324-00001 | Download 5.13 MB |
[ "KO" ] | PRO18324-00001 | Download 5.13 MB |
[ "NL" ] | PRO18324-00001 | Download 5.13 MB |
[ "NL-BE" ] | PRO18324-00001 | Download 5.13 MB |
[ "NO" ] | PRO18324-00001 | Download 5.13 MB |
[ "PL" ] | PRO18324-00001 | Download 5.13 MB |
[ "PT" ] | PRO18324-00001 | Download 5.13 MB |
[ "SV" ] | PRO18324-00001 | Download 5.13 MB |
[ "TR" ] | PRO18324-00001 | Download 5.13 MB |
[ "CS" ] | PRO18337-00001 | Download 0 MB |
[ "DA" ] | PRO18337-00001 | Download 0 MB |
[ "DE" ] | PRO18337-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18337-00001 | Download 0 MB |
[ "EN" ] | PRO18337-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18337-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18337-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18337-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18337-00001 | Download 0 MB |
[ "ES" ] | PRO18337-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18337-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18337-00001 | Download 0 MB |
[ "FI" ] | PRO18337-00001 | Download 0 MB |
[ "FR" ] | PRO18337-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18337-00001 | Download 0 MB |
[ "HU" ] | PRO18337-00001 | Download 0 MB |
[ "IT" ] | PRO18337-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18337-00001 | Download 0 MB |
[ "JA" ] | PRO18337-00001 | Download 0 MB |
[ "KO" ] | PRO18337-00001 | Download 0 MB |
[ "NL" ] | PRO18337-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18337-00001 | Download 0 MB |
[ "NO" ] | PRO18337-00001 | Download 0 MB |
[ "PL" ] | PRO18337-00001 | Download 0 MB |
[ "PT" ] | PRO18337-00001 | Download 0 MB |
[ "SV" ] | PRO18337-00001 | Download 0 MB |
[ "TR" ] | PRO18337-00001 | Download 0 MB |
[ "CS" ] | PRO18343-00001 | Download 0 MB |
[ "DA" ] | PRO18343-00001 | Download 0 MB |
[ "DE" ] | PRO18343-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18343-00001 | Download 0 MB |
[ "EN" ] | PRO18343-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18343-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18343-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18343-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18343-00001 | Download 0 MB |
[ "ES" ] | PRO18343-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18343-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18343-00001 | Download 0 MB |
[ "FI" ] | PRO18343-00001 | Download 0 MB |
[ "FR" ] | PRO18343-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18343-00001 | Download 0 MB |
[ "HU" ] | PRO18343-00001 | Download 0 MB |
[ "IT" ] | PRO18343-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18343-00001 | Download 0 MB |
[ "JA" ] | PRO18343-00001 | Download 0 MB |
[ "KO" ] | PRO18343-00001 | Download 0 MB |
[ "NL" ] | PRO18343-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18343-00001 | Download 0 MB |
[ "NO" ] | PRO18343-00001 | Download 0 MB |
[ "PL" ] | PRO18343-00001 | Download 0 MB |
[ "PT" ] | PRO18343-00001 | Download 0 MB |
[ "SV" ] | PRO18343-00001 | Download 0 MB |
[ "TR" ] | PRO18343-00001 | Download 0 MB |
[ "CS" ] | 18376 00001 | Download 0 MB |
[ "DA" ] | 18376 00001 | Download 0 MB |
[ "DE" ] | 18376 00001 | Download 0 MB |
[ "DE-CH" ] | 18376 00001 | Download 0 MB |
[ "EN" ] | 18376 00001 | Download 0 MB |
[ "EN-AE" ] | 18376 00001 | Download 0 MB |
[ "EN-CH" ] | 18376 00001 | Download 0 MB |
[ "EN-IN" ] | 18376 00001 | Download 0 MB |
[ "EN-PL" ] | 18376 00001 | Download 0 MB |
[ "ES" ] | 18376 00001 | Download 0 MB |
[ "ES-AR" ] | 18376 00001 | Download 0 MB |
[ "ES-MX" ] | 18376 00001 | Download 0 MB |
[ "FI" ] | 18376 00001 | Download 0 MB |
[ "FR" ] | 18376 00001 | Download 0 MB |
[ "FR-CH" ] | 18376 00001 | Download 0 MB |
[ "HU" ] | 18376 00001 | Download 0 MB |
[ "IT" ] | 18376 00001 | Download 0 MB |
[ "IT-CH" ] | 18376 00001 | Download 0 MB |
[ "JA" ] | 18376 00001 | Download 0 MB |
[ "KO" ] | 18376 00001 | Download 0 MB |
[ "NL" ] | 18376 00001 | Download 0 MB |
[ "NL-BE" ] | 18376 00001 | Download 0 MB |
[ "NO" ] | 18376 00001 | Download 0 MB |
[ "PL" ] | 18376 00001 | Download 0 MB |
[ "PT" ] | 18376 00001 | Download 0 MB |
[ "SV" ] | 18376 00001 | Download 0 MB |
[ "TR" ] | 18376 00001 | Download 0 MB |
[ "CS" ] | 18630 00001 | Download 0 MB |
[ "DA" ] | 18630 00001 | Download 0 MB |
[ "DE" ] | 18630 00001 | Download 0 MB |
[ "DE-CH" ] | 18630 00001 | Download 0 MB |
[ "EN" ] | 18630 00001 | Download 0 MB |
[ "EN-AE" ] | 18630 00001 | Download 0 MB |
[ "EN-CH" ] | 18630 00001 | Download 0 MB |
[ "EN-IN" ] | 18630 00001 | Download 0 MB |
[ "EN-PL" ] | 18630 00001 | Download 0 MB |
[ "ES" ] | 18630 00001 | Download 0 MB |
[ "ES-AR" ] | 18630 00001 | Download 0 MB |
[ "ES-MX" ] | 18630 00001 | Download 0 MB |
[ "FI" ] | 18630 00001 | Download 0 MB |
[ "FR" ] | 18630 00001 | Download 0 MB |
[ "FR-CH" ] | 18630 00001 | Download 0 MB |
[ "HU" ] | 18630 00001 | Download 0 MB |
[ "IT" ] | 18630 00001 | Download 0 MB |
[ "IT-CH" ] | 18630 00001 | Download 0 MB |
[ "JA" ] | 18630 00001 | Download 0 MB |
[ "KO" ] | 18630 00001 | Download 0 MB |
[ "NL" ] | 18630 00001 | Download 0 MB |
[ "NL-BE" ] | 18630 00001 | Download 0 MB |
[ "NO" ] | 18630 00001 | Download 0 MB |
[ "PL" ] | 18630 00001 | Download 0 MB |
[ "PT" ] | 18630 00001 | Download 0 MB |
[ "SV" ] | 18630 00001 | Download 0 MB |
[ "TR" ] | 18630 00001 | Download 0 MB |
[ "CS" ] | 183762 00001 | Download 0 MB |
[ "DA" ] | 183762 00001 | Download 0 MB |
[ "DE" ] | 183762 00001 | Download 0 MB |
[ "DE-CH" ] | 183762 00001 | Download 0 MB |
[ "EN" ] | 183762 00001 | Download 0 MB |
[ "EN-AE" ] | 183762 00001 | Download 0 MB |
[ "EN-CH" ] | 183762 00001 | Download 0 MB |
[ "EN-IN" ] | 183762 00001 | Download 0 MB |
[ "EN-PL" ] | 183762 00001 | Download 0 MB |
[ "ES" ] | 183762 00001 | Download 0 MB |
[ "ES-AR" ] | 183762 00001 | Download 0 MB |
[ "ES-MX" ] | 183762 00001 | Download 0 MB |
[ "FI" ] | 183762 00001 | Download 0 MB |
[ "FR" ] | 183762 00001 | Download 0 MB |
[ "FR-CH" ] | 183762 00001 | Download 0 MB |
[ "HU" ] | 183762 00001 | Download 0 MB |
[ "IT" ] | 183762 00001 | Download 0 MB |
[ "IT-CH" ] | 183762 00001 | Download 0 MB |
[ "JA" ] | 183762 00001 | Download 0 MB |
[ "KO" ] | 183762 00001 | Download 0 MB |
[ "NL" ] | 183762 00001 | Download 0 MB |
[ "NL-BE" ] | 183762 00001 | Download 0 MB |
[ "NO" ] | 183762 00001 | Download 0 MB |
[ "PL" ] | 183762 00001 | Download 0 MB |
[ "PT" ] | 183762 00001 | Download 0 MB |
[ "SV" ] | 183762 00001 | Download 0 MB |
[ "TR" ] | 183762 00001 | Download 0 MB |
[ "CS" ] | 183763 00001 | Download 0 MB |
[ "DA" ] | 183763 00001 | Download 0 MB |
[ "DE" ] | 183763 00001 | Download 0 MB |
[ "DE-CH" ] | 183763 00001 | Download 0 MB |
[ "EN" ] | 183763 00001 | Download 0 MB |
[ "EN-AE" ] | 183763 00001 | Download 0 MB |
[ "EN-CH" ] | 183763 00001 | Download 0 MB |
[ "EN-IN" ] | 183763 00001 | Download 0 MB |
[ "EN-PL" ] | 183763 00001 | Download 0 MB |
[ "ES" ] | 183763 00001 | Download 0 MB |
[ "ES-AR" ] | 183763 00001 | Download 0 MB |
[ "ES-MX" ] | 183763 00001 | Download 0 MB |
[ "FI" ] | 183763 00001 | Download 0 MB |
[ "FR" ] | 183763 00001 | Download 0 MB |
[ "FR-CH" ] | 183763 00001 | Download 0 MB |
[ "HU" ] | 183763 00001 | Download 0 MB |
[ "IT" ] | 183763 00001 | Download 0 MB |
[ "IT-CH" ] | 183763 00001 | Download 0 MB |
[ "JA" ] | 183763 00001 | Download 0 MB |
[ "KO" ] | 183763 00001 | Download 0 MB |
[ "NL" ] | 183763 00001 | Download 0 MB |
[ "NL-BE" ] | 183763 00001 | Download 0 MB |
[ "NO" ] | 183763 00001 | Download 0 MB |
[ "PL" ] | 183763 00001 | Download 0 MB |
[ "PT" ] | 183763 00001 | Download 0 MB |
[ "SV" ] | 183763 00001 | Download 0 MB |
[ "TR" ] | 183763 00001 | Download 0 MB |
[ "CS" ] | 183923 00001 | Download 0 MB |
[ "DA" ] | 183923 00001 | Download 0 MB |
[ "DE" ] | 183923 00001 | Download 0 MB |
[ "DE-CH" ] | 183923 00001 | Download 0 MB |
[ "EN" ] | 183923 00001 | Download 0 MB |
[ "EN-AE" ] | 183923 00001 | Download 0 MB |
[ "EN-CH" ] | 183923 00001 | Download 0 MB |
[ "EN-IN" ] | 183923 00001 | Download 0 MB |
[ "EN-PL" ] | 183923 00001 | Download 0 MB |
[ "ES" ] | 183923 00001 | Download 0 MB |
[ "ES-AR" ] | 183923 00001 | Download 0 MB |
[ "ES-MX" ] | 183923 00001 | Download 0 MB |
[ "FI" ] | 183923 00001 | Download 0 MB |
[ "FR" ] | 183923 00001 | Download 0 MB |
[ "FR-CH" ] | 183923 00001 | Download 0 MB |
[ "HU" ] | 183923 00001 | Download 0 MB |
[ "IT" ] | 183923 00001 | Download 0 MB |
[ "IT-CH" ] | 183923 00001 | Download 0 MB |
[ "JA" ] | 183923 00001 | Download 0 MB |
[ "KO" ] | 183923 00001 | Download 0 MB |
[ "NL" ] | 183923 00001 | Download 0 MB |
[ "NL-BE" ] | 183923 00001 | Download 0 MB |
[ "NO" ] | 183923 00001 | Download 0 MB |
[ "PL" ] | 183923 00001 | Download 0 MB |
[ "PT" ] | 183923 00001 | Download 0 MB |
[ "SV" ] | 183923 00001 | Download 0 MB |
[ "TR" ] | 183923 00001 | Download 0 MB |
[ "CS" ] | 18409 00001 | Download 22.21 MB |
[ "DA" ] | 18409 00001 | Download 22.21 MB |
[ "DE" ] | 18409 00001 | Download 17.07 MB |
[ "DE-CH" ] | 18409 00001 | Download 17.07 MB |
[ "EN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-AE" ] | 18409 00001 | Download 22.21 MB |
[ "EN-CH" ] | 18409 00001 | Download 22.21 MB |
[ "EN-IN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-PL" ] | 18409 00001 | Download 22.21 MB |
[ "EN-ZA" ] | 18409 00001 | Download 22.21 MB |
[ "ES" ] | 18409 00001 | Download 22.21 MB |
[ "ES-AR" ] | 18409 00001 | Download 22.21 MB |
[ "ES-MX" ] | 18409 00001 | Download 22.21 MB |
[ "FI" ] | 18409 00001 | Download 22.21 MB |
[ "FR" ] | 18409 00001 | Download 22.21 MB |
[ "FR-CH" ] | 18409 00001 | Download 22.21 MB |
[ "HU" ] | 18409 00001 | Download 22.21 MB |
[ "IT" ] | 18409 00001 | Download 22.21 MB |
[ "IT-CH" ] | 18409 00001 | Download 22.21 MB |
[ "JA" ] | 18409 00001 | Download 22.21 MB |
[ "KO" ] | 18409 00001 | Download 22.21 MB |
[ "NL" ] | 18409 00001 | Download 22.21 MB |
[ "NL-BE" ] | 18409 00001 | Download 22.21 MB |
[ "NO" ] | 18409 00001 | Download 22.21 MB |
[ "PL" ] | 18409 00001 | Download 22.21 MB |
[ "PT" ] | 18409 00001 | Download 22.21 MB |
[ "SV" ] | 18409 00001 | Download 22.21 MB |
[ "TR" ] | 18409 00001 | Download 22.21 MB |
Type of pressure | Relative |
---|---|
Pressure unit | BAR |
Pressure range min value | -1 |
Pressure range max value | 5 |
Accuracy | 1.00% max = 0.5% typ. |
Output signal | 4 to 20mA (2 conductors) |
Mechanical connection | G1/2 B DIN EN 837 / external |
Electrical connection | DIN EN 175301-803 /3p + PE |
Approval | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Operating/maintenance instructions
EN
(3.47 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Operating/maintenance instructions
EN
(1.72 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions
EN
(0 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Operating/maintenance instructions
EN
(1.48 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
Operating/maintenance instructions
EN
(5.25 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(2.51 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(4.37 MB)
HDA 4300 Pressure Transmitter Ex applications IECEx Australia approval
Product brochure
EN
(0 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane
Product brochure
EN
(0 MB)
HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx, HART
Product brochure
EN
(0 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Product brochure
EN
(0 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Product brochure
EN
(0 MB)
Electronic Pressure Transmitter HDA 4300 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Product brochure
EN
(0 MB)