HDA 4870-A-6000-424(PSI)30m

Part number
926045
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Type of pressure Relative
Pressure unit PSI
Pressure range min value 0
Pressure range max value 6,000
Accuracy 0.25% max = 0.125% typ.
Output signal 4 to 20mA (2 conductors)
Mechanical connection 9/16-18 UNF 2A (SAE6) / external
Electrical connection Cable
Approval UL approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4800 User manual D/E/F
Operating/maintenance instructions EN

(1.31 MB)

HDA 4800 for iron and steel works User manual D/E
Operating/maintenance instructions EN

(1 MB)

HDA 4800 Pressure Transmitter
Product brochure EN

(4.5 MB)

HDA 4800 Pressure Transmitter for Iron and Steelworks
Product brochure EN

(2.7 MB)

Pressure transmitters for hydrogen applications
Product brochure EN

(22.21 MB)